IESNA:LM-63-2002
[TEST]P943569
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-835-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33253
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4431.2 4086 3771.5 3478.4 3239.4 3136.9 3131.5 3185.4 3329.2 3634.8
4111.2 4668.5 5297.7 5987.9 6566.8 7089.9 7575.3 8112.8 8551.4 9022.4
9603 9985.9 10268.1 10631.3 11152.6 12209.6 13789.7 15779.7 17420.9 17203.4
14113.3 7568.1 2468.2 1048 409.9 134.8 0
4431.2 4111.2 3798.4 3501.8 3262.7 3144.1 3145.9 3196.2 3338.2 3640.2
4107.6 4641.5 5272.5 5971.8 6552.4 7082.7 7557.3 8066 8524.4 8997.2
9567.1 10007.5 10311.3 10570.1 11109.4 12101.7 13604.6 15596.3 17352.6 17162.1
14381.1 7992.3 2838.5 1091.2 458.4 163.6 0
4431.2 4122 3821.8 3537.8 3300.5 3165.6 3147.7 3180 3289.7 3521.6
3918.9 4452.8 5069.4 5729.1 6351.1 6910.1 7377.5 7805.4 8256.6 8770.7
9342.3 9958.9 10462.3 10852.4 11328.7 12135.9 13432 15384.2 17606.1 18497.7
16450.2 10679.8 4256.8 1901.9 839.5 300.2 0
4431.2 4116.6 3843.4 3577.3 3345.4 3210.6 3171 3194.4 3269.9 3440.7
3762.5 4219.1 4763.8 5358.8 5970 6609.9 7219.3 7731.7 8213.4 8740.1
9380.1 10020.1 10602.5 11125.6 11733.2 12493.6 13680.1 15617.9 18567.8 21471
21418.9 15813.9 8051.6 3802 1758.1 602.2 0
4431.2 4143.6 3895.5 3665.4 3455.1 3305.9 3250.1 3260.9 3318.4 3444.3
3672.6 4023.1 4492.3 4995.6 5526 6151.5 6879.6 7640 8312.3 9008
9680.3 10429.9 11220.9 11972.3 12813.6 13874.2 15368 17568.4 21082.7 25512.1
27103 21158.2 13748.4 7055.7 3056 951 0
4431.2 4140 3911.7 3681.6 3474.8 3318.4 3255.5 3269.9 3325.6 3447.9
3652.8 3994.4 4445.6 4941.7 5459.4 6070.6 6805.9 7578.9 8287.1 9015.2
9707.3 10455.1 11246 12038.8 12919.7 14014.4 15506.5 17678 21086.3 25416.9
27090.5 21476.4 13689 6946.1 2989.5 916.8 0
4431.2 4177.7 3971 3780.4 3600.7 3456.9 3383.2 3370.6 3424.5 3534.2
3710.3 3981.8 4326.9 4742.2 5256.3 5842.3 6604.5 7458.4 8391.4 9383.7
10381.4 11362.9 12288.7 13189.3 14142 15217 16430.4 17927.9 19847.8 21665.2
20552.4 14449.4 6192.9 1972 711.9 174.4 0
4431.2 4224.5 4060.9 3920.7 3787.6 3670.8 3595.3 3559.3 3582.7 3678
3832.6 4033.9 4300 4670.3 5175.4 5815.4 6581.2 7462 8418.4 9392.7
10320.3 11206.5 12049.6 12862.1 13593.8 14231.9 14733.5 15015.7 14782 13013.1
8272.7 2894.2 1136.1 652.5 323.6 111.5 0
4431.2 4289.2 4179.5 4086 4003.3 3922.5 3872.1 3855.9 3872.1 3935
4041.1 4192.1 4416.8 4762 5222.1 5806.4 6512.9 7311 8125.3 8919.9
9651.5 10376 10976.4 11508.5 11898.6 12092.7 12020.8 11454.6 9903.2 6671
2759.4 1184.6 810.7 569.9 364.9 158.2 0
4431.2 4352.1 4300 4262.2 4226.3 4199.3 4193.9 4217.3 4265.8 4353.9
4470.7 4625.3 4835.7 5153.8 5561.9 6099.4 6760.9 7507 8288.9 9101.5
9926.6 10740.9 11495.9 12146.7 12662.6 12863.9 12473.8 10971 7778.4 3509
1454.3 931.2 659.7 451.2 294.8 134.8 0
4431.2 4443.8 4451 4470.7 4492.3 4524.7 4573.2 4655.9 4769.1 4913
5098.1 5324.6 5639.2 6077.8 6651.3 7347 8134.3 8968.4 9834.9 10703.2
11564.2 12409.1 13203.7 13748.4 13854.4 13286.4 11778.1 9112.2 5272.5 1975.6
1021.1 706.5 489 302 179.8 64.7 0
4431.2 4468.9 4501.3 4555.2 4602 4657.7 4733.2 4824.9 4952.5 5107.1
5292.3 5533.1 5851.3 6270.2 6777.1 7368.5 8017.5 8697 9401.7 10092
10751.7 11406 11961.5 12277.9 12141.3 11388.1 9870.9 7528.5 4291 1626.9
868.3 591.4 409.9 246.3 134.8 37.8 0
4431.2 4497.7 4564.2 4636.1 4715.2 4783.5 4877 4983.1 5094.5 5243.7
5409.1 5596.1 5838.7 6142.5 6496.7 6894 7327.2 7773 8229.6 8661
9065.5 9392.7 9561.7 9425 8871.4 7816.1 6358.3 4605.6 2615.6 1200.8
731.6 517.7 366.7 239.1 142 48.5 0
4431.2 4531.9 4648.7 4769.1 4873.4 4954.3 5042.4 5110.7 5162.8 5213.2
5249.1 5276.1 5301.2 5313.8 5294.1 5206 5044.2 4848.2 4655.9 4373.7
3911.7 3320.2 2750.4 2275.8 1887.5 1580.1 1341 1154.1 995.9 861.1
724.4 605.8 492.6 368.5 235.5 86.3 0
4431.2 4582.2 4731.4 4877 4975.9 5040.6 5074.7 5087.3 5060.4 5013.6
4945.3 4844.6 4681.1 4468.9 4202.9 3908.1 3620.5 3345.4 3074 2800.7
2523.9 2272.2 2056.5 1844.4 1659.2 1497.4 1362.6 1245.8 1132.5 1019.3
886.2 758.6 611.2 456.6 267.8 106.1 0
4431.2 4625.3 4812.3 4945.3 5028 5055 5038.8 5010 4943.5 4848.2
4691.8 4447.4 4166.9 3899.1 3692.4 3521.6 3331 3111.7 2887 2676.7
2505.9 2414.2 2281.2 2097.8 1923.5 1765.3 1605.3 1448.9 1310.5 1177.5
1024.7 857.5 663.3 469.2 273.2 131.2 0
4431.2 4661.3 4860.8 4984.9 5029.8 5015.4 4988.5 4927.3 4817.7 4646.9
4420.4 4179.5 3962 3771.5 3589.9 3411.9 3223.2 3023.6 2849.3 2718
2678.5 2667.7 2576 2425 2261.4 2094.3 1892.9 1695.2 1511.8 1357.2
1206.2 1039 873.7 674.1 471 244.5 0
4431.2 4699 4904 5013.6 5022.6 4984.9 4936.3 4842.8 4673.9 4467.1
4282 4129.2 3965.6 3775 3562.9 3354.4 3136.9 2932 2743.2 2635.3
2599.4 2552.7 2496.9 2401.6 2236.3 2070.9 1927.1 1794 1691.6 1578.3
1436.3 1285.3 1121.7 929.4 728 433.2 0
4431.2 4722.4 4925.5 5006.4 4997.4 4941.7 4866.2 4736.8 4544.4 4371.9
4251.4 4134.6 3989 3800.2 3570.1 3305.9 3045.2 2798.9 2583.2 2487.9
2387.3 2319 2238.1 2065.5 1894.7 1763.5 1653.8 1574.7 1511.8 1412.9
1315.9 1168.5 1003.1 841.3 650.7 386.5 0
4431.2 4731.4 4945.3 5013.6 4984.9 4925.5 4830.3 4663.1 4476.1 4337.7
4235.2 4129.2 3992.6 3818.2 3575.5 3277.1 2948.1 2653.3 2425 2311.8
2185.9 2072.7 1912.7 1722.1 1576.5 1465.1 1377 1303.3 1224.2 1132.5
1064.2 922.2 751.4 614.8 472.8 237.3 0
4431.2 4758.4 4959.7 5017.2 4986.7 4918.3 4801.5 4632.5 4445.6 4316.1
4219.1 4102.2 3974.6 3787.6 3546.7 3250.1 2912.2 2579.6 2331.5 2164.4
1997.2 1874.9 1702.4 1560.4 1423.7 1317.7 1233.2 1166.7 1110.9 1048
1107.3 918.6 701.1 535.7 397.3 165.4 0
4431.2 4756.6 4963.3 5022.6 4990.3 4914.8 4810.5 4634.3 4442 4319.7
4219.1 4107.6 3983.6 3802 3566.5 3268.1 2928.4 2588.6 2324.4 2148.2
1981 1853.4 1684.4 1538.8 1402.2 1294.3 1209.8 1145.1 1096.6 1033.6
1143.3 846.7 670.5 539.3 400.9 165.4 0
